Top

MAX9719AEVKIT

Evaluation Kit for the MAX9719A, MAX9719B, MAX9719C, and MAX9719D
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
  • Also Evaluates the MAX9719B/C/D (IC and Component Replacement Required)
  • 2.7V to 5.5V Single-Supply Operation
  • Drives 2 x 1.1W Into Stereo 8Ω Speakers at 1% THD+N
  • Differential Inputs
  • 100nA Shutdown Current (typ)
  • Small 16-Pin TQFN (4mm x 4mm) Package
  • Also Available in 16-Bump UCSP and 16-Pin TSSOP-EP Packages
  • Fully Assembled and Tested

Applications/Uses

  • Mobile Phones
  • PDAs
  • Portable Devices

Description

The MAX9719A evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX9719A stereo, differential audio amplifier to drive a pair of bridge-tied-load (BTL) speakers in portable audio applications. Designed to operate from a 2.7V to 5.5V DC power supply, the EV kit is capable of delivering 2 x 1.1W into a pair of 8Ω speakers.

The MAX9719A inputs can accept a common-mode input voltage of 0.5V through (VCC - 1.2V) from a DC-coupled source, therefore eliminating the need for input-signal coupling capacitors. The EV kit provides an option to bypass the input-signal coupling capacitors when the DC offset level of the input signals is within an acceptable range. The MAX9719A EV kit also evaluates the MAX9719B, MAX9719C, and MAX9719D.