Top

MAX9716EVKIT

Evaluation Kit for the MAX9716/MAX9717

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9716/MAX9717 Nov 24, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Single Power Supply: 2.7V to 5.5V
  • 10nA (typ) IC Shutdown Current
  • 1.4W into 4Ω at 1% THD+N
  • 1.1W into 8Ω
  • Resistor Adjustable Gain (MAX9716/MAX9717A)
  • Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

  • Mobile Phones
  • PDAs
  • Portable Devices

Description

The MAX9716 evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX9716, a low-cost, mono, 1.4W, bridge-tied-load (BTL) audio power amplifier with adjustable gain. Designed to operate from a 2.7V to 5.5V DC power supply, the EV kit is capable of delivering 1.4W into a 4Ω load with less than 1% THD+N.

The EV kit can be used to evaluate the MAX9717A/B/C/D. To evaluate the MAX9717A with the EV kit, replace the MAX9716 IC with a MAX9717A. To evaluate the MAX9717B/C/D with the EV kit, replace the MAX9716 IC with a MAX9717B/C/D, remove resistors R1 and R2, and short the R1 pads.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9716/MAX9717 Nov 24, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .