Top

MAX9715EVKIT

Evaluation Kit for the MAX9715

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9715 Jul 28, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Filterless Operation
  • Passes FCC Radiated Emissions Specifications (with Short Cable Lengths)
  • 5V Single-Supply Operation
  • Fully Differential Outputs
  • Drives 2 x 2.3W into 4Ω Speakers at 1% THD+N
  • Selectable Gain
  • 0.1µA Shutdown Current
  • Small 16-Pin TQFN Package
  • Also Available in 16-Pin TSSOP
  • Fully Assembled and Tested

Applications/Uses

  • High-End Notebook Audio
  • LCD Projectors
  • Multimedia Docking Stations
  • Portable Audio

Description

The MAX9715 evaluation kit (EV kit) is a fully assembled and tested PC board that uses the MAX9715 filterless Class D amplifier to drive a pair of stereo bridge-tied-load (BTL) speakers in portable audio applications. Designed to operate from a 5V DC power supply, the EV kit is capable of delivering 2.3W per channel at 1% THD+N into a pair of 4Ω speaker loads. Three different output configurations are available for ease of evaluation.

The MAX9715 EV kit accepts single-ended input signals, and provides fully differential outputs. The EV kit also provides an option to select between 9dB or 10.5dB gains.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9715 Jul 28, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.