Top

MAX9714EVKIT

Evaluation Kit for the MAX9704 and MAX9714

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9704 and MAX9714 Jun 23, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 10V to 25V Single-Supply Operation
  • Up to 85% Efficiency
  • Drives 6W into 8Ω/8W into 16Ω Speaker
  • Differential or Single-Ended Input Modes
  • Pin-Selectable Switching Modulation and Switching Frequency Options
  • Pin-Selectable Gain Options
  • Low 0.04% THD+N
  • Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

  • Audio
  • Desktop PCs
  • Hands-Free Car Phone Adapters
  • High-End Notebook
  • LCD Monitors
  • LCD Projectors
  • LCD TVs

Description

The MAX9714 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains the MAX9714 filterless class D amplifier. The EV kit is capable of delivering 6W into an 8Ω load and is designed to operate from a 10V to 25V DC power supply. The MAX9714 EV kit accepts differential or single-ended input signals and provides an option to select between different switching frequencies.

The MAX9714 EV kit can also evaluate the MAX9704 15W, filterless, class D amplifier.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9704 and MAX9714 Jun 23, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.