Top

MAX9710_EVKIT

Evaluation Kit for the MAX9710

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9710 Nov 04, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 4.5V to 5.5V Single-Supply Operation
  • 3W into 3Ω Load (1% THD+N)
  • 4W into 4Ω Load (10% THD+N)
  • Low 0.005% THD+N at 1kHz
  • Industry-Leading, Ultra-High 100dB PSRR
  • 7mA Low Quiescent Current
  • 0.5µA Low-Power Shutdown Mode
  • Mute Function
  • Click-and-Pop Suppression
  • Fully Assembled and Tested Surface-Mount Board

Applications/Uses

  • Flat-Panel PC Displays
  • Flat-Panel TVs
  • General-Purpose Audio
  • Notebook Computers
  • Powered Speakers
  • Two-Way Radios

Description

The MAX9710 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that evaluates the MAX9710 stereo, 3W, bridge-tied load (BTL) audio power amplifier. The MAX9710 evaluation kit is designed to operate from a single 4.5V to 5.5V supply and features a 0.5µA shutdown mode and a MUTE function to quickly enable or disable the MAX9710 BTL outputs.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9710 Nov 04, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .