Top

MAX9701EVKIT

Evaluation Kit for the MAX9701

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9701 Nov 17, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Spread-Spectrum Modulation Lowers Radiated RF Emissions
  • 2.5V to 5.5V Single-Supply Operation
  • 1W Stereo Output (8Ω, VDD = 5V, THD+N = 1%)
  • Low 0.05% THD+N
  • High 70dB PSRR
  • No LC Output Filter Required
  • 85% Efficiency (RL = 8Ω, POUT = 500mW)
  • Fully Differential Inputs
  • Integrated Click-and-Pop Suppression
  • Low Quiescent Current (8.5mA)
  • Low-Power Shutdown Mode (0.1µA)
  • Short-Circuit and Thermal-Overload Protection
  • Applications/Uses

    • Cellular Phones
    • Docking Stations
    • Handheld Gaming Consoles
    • MP3 Players
    • Notebooks

    Description

    The MAX9701 evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX9701 filterless Class D amplifier to drive a stereo bridge-tied-load (BTL) speaker in portable audio applications. Designed to operate from a 2.5V to 5.5V DC power supply, the EV kit is capable of delivering 1W per channel into an 8Ω load.

    The EV kit accepts differential or single-ended input signals and provides an option to select between different switching frequency modes of operation.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX9701 Nov 17, 2005

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .