Top

MAX97000EVKIT

Evaluation Kit for the MAX97000

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX97000 Jan 11, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 2.7V to 5.5V Single-Supply Operation
  • Proven Audio PCB Layout
  • On-Board USB Interface Circuit Generates I²C-Compatible Signals
  • PCB Pads for User-Supplied I²C-Compatible Signals
  • Surface-Mount Components
  • Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones
  • Portable Multimedia Players

Description

The MAX97000 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX97000 mono Class D audio power amplifier and stereo Class H DirectDrive® headphone amplifier communicating over a 2-wire I²C interface. The EV kit features an on-board microcontroller for communicating with the I²C interface of the MAX97000. Pads are provided for accessing the analog inputs and amplifier outputs.

The MAX97000 EV kit requires a 2.7V to 5.5V power supply. The on-chip LDO generates an internal 1.8V supply from the 2.7V to 5.5V supply.

Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software is provided to facilitate configuration. The software controls an on-board microcontroller over USB, which generates I²C commands.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX97000 Jan 11, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .