Top

MAX4411EVKIT

Evaluation Kit for the MAX4411

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4411 Oct 29, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • No Bulky DC-Blocking Capacitors Required
  • Fixed Gain Eliminates External Feedback Network
    • MAX4411: -1.5V/V
    • MAX4411B: -2V/V
  • 1.8V to 3.6V Single-Supply Operation
  • 80mW Per Channel into 16Ω
  • Low 0.003% THD+N at 1kHz
  • Independent Left/Right, Low-Power Shutdown Controls
  • Ultra-Compact Solution
  • Fully Assembled and Tested Surface-Mount Board

Applications/Uses

  • Cell Phones
  • MP3 Players
  • Notebook Computers
  • PDAs
  • Portable Audio Equipment
  • Smartphones

Description

The MAX4411 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that evaluates the MAX4411 fixed gain, DirectDrive® stereo headphone amplifier. The DirectDrive architecture of the MAX4411 eliminates the two large DC-blocking capacitors typically required between the output of the amplifier and the headphones. Additionally, the gain of the amplifier is set internally, (-1.5V/V, MAX4411 and -2V/V, MAX4411B) further reducing component count.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4411 Oct 29, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.