Top

MAX13331EVKIT

Evaluation Kit for the MAX13330 and MAX13331

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX13330 and MAX13331 Aug 14, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • No DC-Blocking Capacitors Required
  • 4V to 5.5V Single-Supply Operation
  • Adjustable Gain (MAX13331 Only)
  • 125mW Per Channel into 32Ω at 0.01% THD+N
  • Shutdown Control
  • Ultra-Compact Solution
  • Low-Profile (1.2mm, max) Design
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested Surface-Mount Board

Applications/Uses

  • Automotive Entertainment Systems
  • Automotive Rear Seat Entertainment Systems

Description

The MAX13331 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that evaluates the MAX13331 DirectDrive® stereo headphone amplifier. DirectDrive eliminates the two large DC-blocking capacitors typically required between the output of the amplifier and the headphones. The MAX13331 EV kit includes two RCA phono jacks on the input and a 3.5mm headphone jack on the output to facilitate easy connections to the circuit board.

The MAX13331 EV kit can also evaluate the MAX13330 IC. This requires the IC replacement of U1.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX13330 and MAX13331 Aug 14, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.