Top

MAX13325EVKIT

Evaluation Kit for the MAX13325 and MAX13326

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX13325 and MAX13326 Mar 30, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Fully Differential Inputs and Outputs
  • Jumper-Selectable I²C Slave Address
  • On-Board USB Interface Circuit Generates I²C-Compatible Signals
  • PCB Pads for Audio Inputs and Outputs
  • PCB Pads for User-Supplied I²C-Compatible Signals
  • Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software
  • USB-PC Connection (Cable Included)
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Radio and Rear Seat Entertainment
  • Professional Remote Audio Amplifiers

Description

The MAX13325 evaluation kit (EV kit) provides a proven design to evaluate the MAX13325 dual, audio line driver, which provides a robust differential interface between automotive audio components. The EV kit also includes Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX13325.

The MAX13325 EV kit comes with a MAX13325GUI/V+ installed. Contact the factory for free samples of the pin-compatible MAX13326GUI/V+ to evaluate this device.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX13325 and MAX13326 Mar 30, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .