Top
/content/maximintegrated/en/products/analog/analog-switches-multiplexers/low-voltage

Maxim’s large selection of low-voltage analog switches and muxes feature low distortion, ultra-low RON, Beyond-the-Rails operation, ESD protection and ultra-small packages.

Technical Documentation

*Required

Technical Documentation

Technical Documents

Showing 10 of View Top 100 Results View All Results

Part Number Title Document Type Date

Reference Designs

MAXREFDES64#: 8-Channel, Digital-Input Micro PLC Card

MAXREFDES64# reference design is a Micro PLC digital input I/O card for industrial sensors, process control, industrial automation, PLC, and medical applications.

MAXREFDES63#: 8-Channel Digital Output Micro PLC Card

The MAXREFDES63# reference design is a Micro PLC digital-output I/O card for industrial sensors, process control, industrial automation, PLC, and medical applications.

MAXREFDES38#: ECT/EPT Current Fault Sensor

The MAXREFDES38# reference design is a low-power, 16-bit, high-accuracy analog front-end (AFE) for ECT/EPT and smart-grid current fault-sensing data conversion applications

MAXREFDES70#: High-Precision, Long-Battery Life Heat/Flow Meter

The MAXREFDES70# reference design is a high-precision, low-cost, low-power consumption, battery-powered heat/flow meter featuring the MAX35101 ultrasonic time-to-digital converter with analog front-end.

MAXREFDES72#: Pmod Adapter for Arduino Platform

MAXREFDES72# provides functional connection between Arduino development boards and peripheral module (Pmod) equipped boards.

VGA 8:1 Multiplexer Reference Design Using the MAX4885

This reference design (RD) features a fully assembled and tested surface-mount printed circuit board (PCB). The RD board utilizes the MAX4885 1:2 or 2:1 multiplexer and other ICs to implement a complete video graphics array (VGA) 8:1 multiplexer.

Reference Design for Switching VGA Signals in a Laptop

VGA ports continue to be used in docking stations to support projectors or larger screens. Maxim has develope a complete solution to route all R,G, B singals as well as the DDC signals. The MAX4885E not only offered in a small package (4x4 mm TQFN package), it also offeres integrated ESD protection.