MAX4951BEVKIT

Evaluation Kit for the MAX4951BE


Please check latest availability status for a specific part variant.

Description

The MAX4951B evaluation kit (EV kit) provides a proven design to evaluate the MAX4951BE dual-channel redriver. The EV kit contains four sections: application circuit, characterization circuit, and two sets of calibration traces.

The application circuit is designed to demonstrate the MAX4951BE IC's use in redriving Serial-ATA (SATA) and external SATA (eSATA) signals and SATA cable-detection feature. This section of the EV kit operates from an external +5V supply that is regulated by an on-board LDO to +3.3V, which powers the MAX4951BE (U1) device. All traces in the application circuit are 100Ω differential controlled-impedance traces.

The characterization circuit is provided for eye diagram evaluation using SMA connectors and 50Ω controlled-impedance traces. This section is powered by an external +3.3V power supply.

Key Features

  • Application Circuit with SATA Input/Output
  • On-Board Standard 4-Pin Molex Connector
  • Characterization Circuit with SMA Inputs/Outputs
  • Calibration Traces (50Ω Load Trace and Through Trace)
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Data Storage/Workstations
  • Desktop Computers
  • Docking Stations
  • Laptop Computers
  • Servers

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX14815
Octal 5-Level Pulser with T/R Switch and Embedded Beamforming

  • Optimized for Compact and Portable Applications
  • Flexibility
  • Embedded Digital Resources for Beamforming