Top

Evaluation Kit for the MAX4936A

Product Details

The MAX4936A evaluation kit (EV kit) provides a proven design to evaluate the MAX4936A high-voltage transmit/receive (T/R) switch used in ultrasound applications. The EV kit provides SMA connectors for interfacing to the application circuit transmitters and receivers' outputs and inputs, respectively. Test points are provided for monitoring the channels’ transmit/receive signals. The EV kit circuit also provides various PCB pads for configuring the load at the transmitters' outputs and receivers' inputs. The EV kit comes with the MAX4936ACTO+ installed, but can also be used to evaluate the MAX4937A with IC replacement of U1.

Warning: The EV kit is designed to operate with high voltages. Dangerous voltages are present on this EV kit and on equipment connected to it. Users who power up this EV kit or the power sources connected to it must be careful to follow safety procedures appropriately to work with high-voltage electrical equipment.

Key Features

  • SMA Connectors for Transmitter/Receiver Signals
  • Test Points for Monitoring Transmitter/Receiver Signals
  • Independent Enable Control for Two Banks of Four Channels
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • High-Voltage Transmit and Low-Voltage Isolation
  • Medical/Industrial Imaging
  • Ultrasound

Technical Docs

Data Sheet Evaluation Kit for the MAX4936A May 04, 2012

Design & Development

Click any title below to view the detail page where available.

/en/design/design-tools/ee-sim.html?

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal

Parameters

Key Features

  • SMA Connectors for Transmitter/Receiver Signals
  • Test Points for Monitoring Transmitter/Receiver Signals
  • Independent Enable Control for Two Banks of Four Channels
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • High-Voltage Transmit and Low-Voltage Isolation
  • Medical/Industrial Imaging
  • Ultrasound

Description

The MAX4936A evaluation kit (EV kit) provides a proven design to evaluate the MAX4936A high-voltage transmit/receive (T/R) switch used in ultrasound applications. The EV kit provides SMA connectors for interfacing to the application circuit transmitters and receivers' outputs and inputs, respectively. Test points are provided for monitoring the channels’ transmit/receive signals. The EV kit circuit also provides various PCB pads for configuring the load at the transmitters' outputs and receivers' inputs. The EV kit comes with the MAX4936ACTO+ installed, but can also be used to evaluate the MAX4937A with IC replacement of U1.

Warning: The EV kit is designed to operate with high voltages. Dangerous voltages are present on this EV kit and on equipment connected to it. Users who power up this EV kit or the power sources connected to it must be careful to follow safety procedures appropriately to work with high-voltage electrical equipment.

Technical Docs

Data Sheet Evaluation Kit for the MAX4936A May 04, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal