MAX4824PMB1

MAX4824PMB1 Peripheral Module


Please check latest availability status for a specific part variant.

Description

The MAX4824PMB1 peripheral module provides the necessary hardware to interface the MAX4824 8-channel relay driver to any system that utilizes Pmod™-compatible expansion ports configurable for GPIO communication. Each independent channel in the IC features a 2.7Ω (typ) on-resistance and is guaranteed to sink 70mA (min) of load current. A zener kickback-protection circuit significantly reduces recovery time in applications where switching speed is critical. When driving relays, a unique power-save mode allows relay current to be reduced to a level just above the relay hold-current threshold. This mode keeps the relay activated while significantly reducing the power consumption.

Refer to the MAX4824 IC data sheet for detailed information regarding operation of the IC.
MAX4824PMB1 Board Photo MAX4824PMB1 Board Photo Enlarge+

Key Features

  • Eight Independent Output Channels Capable of 70mA Sink Current
  • Guaranteed 5Ω (max) RON
  • Drive Eight Relays (or Other Loads) Independently
  • 4-Bit Parallel Interface (SPI Version of IC also Available)
  • 12-Pin Pmod-Compatible Connector (GPIO)
  • Example Software Written in C for Portability
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • ATE Equipment
  • Industrial Applications
  • Power Meters
  • Test Equipment
Request Reliability Report for: MAX4824PMB1 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources