Top

MAX4754AEVKIT

Evaluation Kit for the MAX4754A

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4754A Jul 10, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Data and Audio Signal Routing
  • Low RON (0.5Ω typ) Audio Switches
  • +1.8V to +5.5V Supply Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Audio-Signal Routing
  • Cell Phones
  • Notebook Computers
  • PDAs/Handheld Devices
  • Speaker-Headset Switching

Description

The MAX4754A evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that demonstrates the capabilities of the MAX4754A 0.5Ω, quad single-pole, double-throw (SPDT) switch with dual control lines. The EV kit comes with the MAX4754AETE+ installed.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4754A Jul 10, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.