Top

MAX4313EVKIT

Evaluation Kit for the MAX4310 and MAX4313

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4310 and MAX4313 Apr 01, 1999

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Single-Supply Operation
  • 150MHz -3dB Bandwidth (RL = 150Ω)
  • 540V/µs Slew Rate (RL = 150Ω)
  • 40MHz 0.1dB Gain Flatness (RL = 150Ω)
  • Low Switching Transient (20mVP-P)
  • 0.06%/0.02° Gain/Phase Errors
  • Outputs Extend to the Rails
  • Fully Assembled and Tested Surface-Mount Board

Applications/Uses

Description

The MAX4313 evaluation kit (EV kit) simplifies evaluation of the MAX4313 low-power, single-supply video multiplexer/amplifier. The MAX4313 is fixed to a gain of +2V/V, ideal for driving back-terminated cables. SMA connectors and 50Ω terminating resistors are included for 50Ω test equipment compatibility. Simply change the terminating resistors to 75Ω for video test equipment compatibility.

The EV kit comes with the MAX4313 installed. To evaluate the MAX4310, simply order a free sample (MAX4310ESA), replace the MAX4313 with the MAX4310 on the EV board, and change the gain-setting resistors for the desired gain.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4310 and MAX4313 Apr 01, 1999

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .