MAX4141EVKIT

Evaluation Kit for the MAX4141


Please check latest availability status for a specific part variant.

Description

The MAX4141 evaluation kit (EV kit) simplifies the evaluation of the MAX4141 wideband 330MHz, 4x1 multiplexer. Access to all inputs is through RF style connectors (SMA). A special scope-probe jack is provided for easy output monitoring on an oscilloscope. A three-position dip switch allows simple control of the enable and address functions.

Key Features

  • 330MHz -3dB Bandwidth
  • ±5V Supply Operation
  • Logic Disable Mode:
    • High-Z Outputs
    • Reduced Power Consumption
  • Fully Assembled and Tested

Applications/Uses

  • Broadcast/HDTV-Quality Color Signal Multiplexing
  • Data Acquisition
  • Graphics Color-Signal Routing
  • RF and IF Routing
  • Telecom Routing
  • Video Routers and Crosspoint Arrays

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX14815
Octal 5-Level Pulser with T/R Switch and Embedded Beamforming

  • Optimized for Compact and Portable Applications
  • Flexibility
  • Embedded Digital Resources for Beamforming