MAX40203EVKIT

Evaluation Kit for the MAX40203


Please check latest availability status for a specific part variant.

Description

The MAX40203 evaluation kit (EV kit) provides a proven design to evaluate the MAX40203 “ideal-diode”. This EV kit demonstrates the MAX40203 in a space-saving 5-pin SOT23 (MAX40203AUK+). This EV kit can be used to evaluate the MAX40203AUK+ as well.

The MAX40203 EV kit PCB comes with two MAX40203AUK+ devices installed. The MAX40203 device is a current-switch, which drops so little voltage as to approximate an “ideal diode”.

The MAX40203 is also available in a tiny 0.8mm x 0.8mm 4-bump WLP with a 0.35mm bump pitch and has lower voltage drop. These devices operate over the automotive -40°C to +125°C temperature range.

MAX40203EVKIT: Board Photo MAX40203EVKIT: Board Photo Enlarge+

Key Features

  • Drops Only 100mV at 500mA
  • Less than 10nA Leakage When Reverse-Biased From VDD
  • Supply Voltage Range: Between 1.2V and 5.5V
  • Low Supply Quiescent Current: 300nA (typ), 500nA (max)
  • Thermally Self-Protecting
  • -40 °C to +125 °C Temperature Range
  • Evaluates MAX40203AUK+
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Cellular Phones
  • Electronic Toys
  • Notebook and Tablet Computers
  • Portable Media Players
  • Portable/Wearable Medical Devices
  • USB-Powered Peripherals

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports

Tools & Models

  • MAX40203EVKIT ODB File
  • Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX14815
    Octal 5-Level Pulser with T/R Switch and Embedded Beamforming

    • Optimized for Compact and Portable Applications
    • Flexibility
    • Embedded Digital Resources for Beamforming