MAX20327EVKIT

Evaluation Kit for the MAX20327


Please check latest availability status for a specific part variant.

Description

The MAX20327 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the functionality of the MAX20327 double-pole, double-throw (DPDT) analog switches in a 9-bump wafer-level package (WLP). The EV kits features enable evaluation of the analog switches through audio jack inputs and outputs, as well as SMA connectors for AC characteristic evaluation. Input power to the EV kits is provided by a Micro-USB, type-B connector or an external power supply.

Key Features

  • Proven PCB Layout
    • Decreased Evaluation Time
  • Fully Assembled and Tested
  • SMA and 3.5mm Audio Jack Connectors
    • Directly Evaluate AC Characteristics Through SMA Connectors
    • Quickly Evaluate Audio Performance with 3.5mm Audio Jack Connectors
  • USB 5V Power with On-Board Adjustable LDO

Applications/Uses

  • Low-Distortion Signal Switches
  • Portable Audio/Video
  • Smartphones
  • Tablets
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources