MAX14998EVKIT

Evaluation Kit for the MAX14998


Please check latest availability status for a specific part variant.

Description

The MAX14998 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that utilizes the MAX14998 IC to route one DisplayPort™ source between two possible destinations, or vice versa.

DisplayPort connectors are provided to easily interface the EV kit with DisplayPort devices. The digital control inputs (SEL1, SEL2) are controlled through a single jumper (JU4) to switch the four-lane plus AUX/HPD DisplayPort. The EV kit requires power from an external 3.3V power supply.

Key Features

  • Complete DisplayPort Switch
  • Single 3.3V Power Supply
  • Power LED Indicator
  • DisplayPort Connectors for Source and Sink
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Desktop PCs
  • Notebook PCs
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources