Top

MAX14895EEVKIT

Evaluation Kit for the MAX14895E

Product Details

Key Features

Applications/Uses

Technical Docs

Data Sheet Evaluation Kit for the MAX14895E Apr 25, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Single 5V DC Supply
  • VGA Input and Output Connectors
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Desktops
  • Graphics Cards
  • Notebook Computers
  • Servers

Description

The MAX14895E evaluation kit (EV kit) provides a proven design to evaluate the MAX14895E IC, which integrates level-translating buffers and features RED, GRN, and BLU (RGB) port protection for VGA signals. In addition, horizontal and vertical synchronization (SYNCH0, SYNCV0) inputs feature level-shifting buffers to support low-voltage CMOS or standard TTL-compatible graphics controllers.

The MAX14895E EV kit comes with the MAX14895EETE+ installed.

Technical Docs

Data Sheet Evaluation Kit for the MAX14895E Apr 25, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .