MAX14808EVKIT

Evaluation Kit for the MAX14808


Please check latest availability status for a specific part variant.

Description

The MAX14808 evaluation kit (EV kit) provides a proven design to evaluate the MAX14808 high-voltage, high-frequency pulse driver IC.

The MAX14808 evaluation system (EV system) consists of the MAX14808 EV kit and a companion MAXINT1 serial interface board. The EV system also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC. The MAXINT1 board provides the inputs to the IC. Order the EV system for a complete PC-based evaluation of the IC, including test waveform generation. Order the EV kit if you already have a MAXINT1 board or a MAX14808-compatible controller interface.

The EV kit comes with a MAX14808ETK+ installed.

Key Features

  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • 3.5mm Scope-Probe Jacks for High-Voltage Outputs
  • USB-PC Connection (Cable Included)
  • RoHS Compliant
  • 40-Pin Signal Header
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Industrial Flaw Detection
  • Piezoelectric Drivers
  • Test Equipment
  • Ultrasound Medical Imaging

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX14815
Octal 5-Level Pulser with T/R Switch and Embedded Beamforming

  • Optimized for Compact and Portable Applications
  • Flexibility
  • Embedded Digital Resources for Beamforming