Top

MAX147XXEVKIT

Evaluation Kit for the MAX14759, MAX14760, MAX14761, MAX14762, MAX14763, and MAX14764

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • +3V to +5.5V Input Supply Range
  • Evaluates Single- and Dual-Channel Switches
  • ±25V Voltage Signal Input Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • ATE Systems
  • Audio Signal Routing and Switching
  • CAN Bus Termination Switching
  • Industrial Measurement Systems
  • Instrumentation Systems
  • Medical Systems
  • Opto-Relay Replacement
  • RS-485 Termination Switching

Description

The MAX147xx evaluation kit (EV kit) is a fully assembled and tested circuit board for evaluating the MAX14759 and MAX14760 family of beyond-the-rail switches. The EV kit features footprints for both 8-pin and 10-pin TDFN surface-mount packages to evaluate any part in the switch family. These switches operate from a single +3V to +5.5V supply.

The EV kit comes with a MAX14759 single channel switch installed on U1. This EV kit can also be used to evaluate the MAX14760–MAX14764.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .