Top

MAX14778EVKIT

Evaluation Kit for the MAX14778

Product Details

Key Features

Applications/Uses

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • +3V to +5.5V Input Supply Range
  • Dual 4:1 Mux
  • Independent Mux Control
  • ±25V Voltage Signal Input Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Audio/Data Multiplexing
  • Communication Systems
  • Connector Sharing
  • Gaming Machines
  • Handheld Industrial Devices
  • POS Peripherals
  • RS-485/RS-232/USB 1.1 Multiplexing

Description

The MAX14778 evaluation kit (EV kit) provides a proven design to evaluate the MAX14778 dual ±25V above- and below-the-rails 4:1 analog multiplexer. The EV kit operates from a single +3V to +5.5V supply and supports analog signals between -25V and +25V.

The EV kit PCB comes with a MAX14778ETP+ installed. Contact the factory for free samples.

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .