MAX14724PMB1

Evaluation Kit for the MAX14724


Please check latest availability status for a specific part variant.

Description

The MAX14724PMB1 peripheral module provides the necessary hardware to interface the MAX14724 8:4 matrix switch multiplexer to any system that utilizes Pmod™-compatible expansion ports configurable for I2C or SPI communication. The IC can be powered from a single 1.6V to 5.5V supply or dual ±2.5V supplies. The device features an 8:4 multiplexer that every switch combination can be selected through using I2C or SPI. Refer to the MAX14724 IC data sheet for detailed information regarding the operation of the IC.

Key Features

  • 8:4 Matrix Switch Multiplexer
  • 50Ω Controlled-Impedance Signal Traces
  • 12-Pin Pmod-Compatible Connector
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Battery-Powered Equipment
  • Data Acquisition
  • Medical Equipment
  • Signal Switching

Tools & Models

  • MAX14724PMB1 Gerber File
  • Request Reliability Report for: MAX14724PMB1 
    Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources