Top

MAX14689EVKIT

Evaluation Kit for the MAX14589E, MAX14594E, and MAX14689

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX14589E, MAX14594E, and MAX14689 Oct 08, 2013

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Proven PCB Layout
    • Decrease Evaluation Time
  • Fully Assembled and Tested
  • SMA and 3.5mm Audio Jack Connectors
    • Directly Evaluate AC Characteristics through SMA Connectors
    • Quickly Evaluate Audio Performance with 3.5mm Audio Jack Connectors
  • USB 5V Power with On-Board Adjustable LDO

Applications/Uses

  • Portable Audio/Video Equipment
  • Portable Navigation Devices
  • Smartphones
  • Tablets

Description

The MAX14589E/MAX14594E/MAX14689 evaluation kits (EV kits) are fully assembled and tested circuit boards that demonstrate the functionality of the MAX14589E, MAX14594E, and MAX14689 double-pole double-throw (DPDT) analog switches in a 9-bump wafer-level package (WLP). The features of the EV kits enable evaluation of the analog switches through audio jack inputs and outputs, as well as SMA connectors for AC characteristic evaluation. Input power to the EV kits is provided by a Micro-USB, type-B connector or an external power supply.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX14589E, MAX14594E, and MAX14689 Oct 08, 2013

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .