Top

MAX14661PMB1

Evaluation Kit for the MAX14661

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX14661 Jan 20, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 16:2 Matrix Switch Multiplexer
  • 50Ω Controlled-Impedance Signal Traces
  • Pmod™ Connector for Easy Interfacing
  • RoHS-Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested
  • EV Kit Contents Peripheral Module Containing MAX14661

Applications/Uses

  • Audio Input Selection
  • Data Acquisition
  • I2C Signal Switching
  • System Diagnostics

Description

The MAX14661 PMB1 peripheral module provides a convenient way to evaluate the MAX14661 Beyond-the- Rails™ 16:2 multiplexer. All PCB signal traces are 50Ω controlled impedance to allow for easy impedancematching. The IC is capable of both I2C and SPI programming modes set by the SPI/I2C pin.

Refer to the MAX14661 IC data sheet for detailed information regarding the operation of the IC.

Simplified Block Diagram

MAX14661PMB1: Board Photo MAX14661PMB1: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX14661 Jan 20, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.