Top

MAX14585EVKIT

Evaluation Kit for the MAX14585

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX14585 Jun 17, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • USB Powered (Cable Included) or External Power Supplies
  • Complete USB 2.0 Hi-Speed (480Mbps) Switching Circuit
  • Routes Data/Audio Signals
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones
  • PDAs and Handheld Devices
  • Tablet PCs

Description

The MAX14585 evaluation kit (EV kit) provides a proven design to evaluate the MAX14585 high-ESD-protected double-pole/double-throw (DPDT) switch. The EV kit is designed to demonstrate the MAX14585 used in USB 2.0 Hi-Speed-compliant switching applications. The EV kit circuit routes a multiplexed signal from one USB port to another USB port and routes an audio signal to a headphone jack.

The EV kit PCB comes with a MAX14585EVB+ installed and can also be used to evaluate the MAX14585A.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX14585 Jun 17, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .