MAX14566EEVKIT

Evaluation Kit for the MAX14566AE, MAX14566BE, and MAX14566E


Please check latest availability status for a specific part variant.

Description

The MAX14566E evaluation kit (EV kit) provides a proven design to evaluate the MAX14566E USB device that combines a Hi-Speed USB analog switch with a USB adapter emulator. The Hi-Speed USB transmission lines (D+/D-) have 90Ω differential impedance traces to meet Hi-Speed USB specifications.

The EV kit comes with the MAX14566EETA+ installed, but can also be used to evaluate the MAX14566AE and MAX14566BE with IC replacement of U1.

Key Features

  • Hi-Speed USB (480Mbps)
  • 90Ω Differential Traces for USB 2.0
  • USB Powered or Externally Powered for Higher Charging Currents
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Laptops
  • Netbooks
  • Universal Charger Including iPod®/iPhone® Chargers
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources