Top

MAX14532EEVKIT

Evaluation Kit for the MAX14532E

Product Details

Key Features

Applications/Uses

Technical Docs

Data Sheet Evaluation Kit for the MAX14532E Sep 29, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • USB Powered (Cable Included)
  • Complete USB 2.0 Hi-Speed (480Mbps) Switching Circuit
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones
  • MP3 Players
  • Notebook Computers
  • PDAs

Description

The MAX14532E evaluation kit (EV kit) provides a proven design to evaluate the MAX14532E high ESD-protected DP3T switch. The EV kit is designed to demonstrate the MAX14532E used in USB 2.0 Hi-Speed-compliant switching applications. The EV kit routes a multiplexed signal from one USB port to another USB port or audio connector. The MAX14532E EV kit PCB comes with a MAX14532EEWC+ installed.

Technical Docs

Data Sheet Evaluation Kit for the MAX14532E Sep 29, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .