Top

MAX14504EVKIT

Evaluation Kit for the MAX14504

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX14504 Mar 18, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Configurable MAX14504 VCC Input Voltage
  • Demonstrates the MAX14504 Distortion-Free Negative Signal Throughput from -VCC to +VCC
  • Enable Control
  • Proven PCB Layout
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones
  • MP3 Players
  • Portable Audio Equipment
  • Speaker Switching

Description

The MAX14504 evaluation kit (EV kit) provides a proven design to evaluate the MAX14504 dual single-pole/double-throw (SPDT) audio switch. The MAX14504 features negative signal capability and passes signals from -VCC to +VCC without distortion. The MAX14504 EV kit operates from a 5.5V to 16V input voltage range and provides easy reconfiguration for setting the MAX14504 VCC input voltage.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX14504 Mar 18, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.