MAX12005EVKIT

Evaluation Kit for the MAX12005


Please check latest availability status for a specific part variant.

Description

The MAX12005 evaluation kit (EV kit) provides a proven PCB layout that facilitates evaluation of the MAX12005 satellite switch RFIC. The EV kit is fully assembled and tested. A software control program with a graphical user interface (GUI) is available from www.maximintegrated. com/evkitsoftware, allowing full user control of the IC functions and settings.

The EV Kit has 75Ω RF lines. However, to make evaluation easy with standard 50Ω test equipment, there are 75Ω to 50Ω impedance transformation networks on-board at all input and output ports.

Key Features

  • USB Interface to Host PC
  • Easy-to-Use GUI Software
  • 75Ω to 50Ω On-Board Impedance Transformation Network at All Ports
  • Fully Assembled and Tested

Applications/Uses

  • Direct Broadcast Satellite Receivers
  • L-Band Distribution
  • Satellite IF Distribution
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources