Top

MAX11312PMB# Peripheral Module for the MAX11312
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Up to 12 12-Bit ADC Programmable Inputs
  • Up to 12 12-Bit DACs with 25mA Current Capability
    • 70mA max at +12V with On-Board Power Supply
    • 30mA (typ) at -12V with On-Board Power Supply
    • Use External Power Supply at VDDIO (VDDIO Jumper Removed) if More Current is Needed
  • Up to 12 Digital I/Os
  • Up to 12 Comparator Inputs
  • Internal or External Reference for ADC and DAC
  • Individually Selectable ADC References for Each Port
  • Internal Temperature Sensor (-40°C to +125°C, ±3°C Accuracy)
  • Two Remote Temperature-Measurement Controllers (-40°C to +150°C, ±3°C Accuracy)
  • 2 x 6-Pin Pmod-Compatible Connector (I2C)
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Base-Station RF Power Device Bias Controllers
  • Control for Optical Components
  • Industrial Control and Automation
  • Power-Supply Monitoring
  • System Supervision and Control

Description

The MAX11312PMB1# peripheral module (Pmod™) provides the necessary hardware to interface the MAX11312 12-channel programmable mixed-signal I/O device to any system that utilizes Pmod-compatible expansion ports configurable for I2C communication. The device is a 12-bit multichannel analog-to-digital converter (ADC) and a 12-bit buffered DAC output in a single IC. This device also includes software-configurable general-purpose I/O ports. A local and two remote temperature sensors keep track of junction and environmental temperatures. Adjacent pairs of ports can also be used as logic translator or analog switch. Each pin can also be used as a positive input of a comparator with programmable threshold.

Refer to the MAX11312 IC data sheet for detailed information regarding operation of the device and the USB2PMB2 (Munich) adapter board data sheet for detailed information regarding the Munich board and GUI. Refer to the MAX11312 peripheral module and Munich adaptor board Quick Start Guide for step-by-step evaluation instructions. Refer to the MAX11312 Configuration Software User Guide for detailed information using the design tool.
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.