Top

MAX11311SYS1

MAX11311PMB# Peripheral Module for the MAX11311
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
  • Up to 12 12-Bit ADC Programmable Inputs
  • Up to 12 12-Bit DACs with 25mA Current Capability
    • 70mA max at +12V with On-Board Power Supply
    • 30mA typ at -12V with On-Board Power Supply
    • Use External Power Supply at VDDIO (VDDIO Jumper Removed) if More Current is Needed
  • Up to 12 Digital I/Os
  • Up to 12 Comparator Inputs
  • Internal or External Reference for ADC and DAC
  • Individually Selectable ADC References for Each Port
  • Internal Temperature Sensor (-40°C to +125°C, ±3°C Accuracy)
  • Two Remote Temperature-Measurement Controllers (-40°C to +150°C, ±3°C Accuracy)
  • 2×6-Pin Pmod-Compatible Connector (SPI)
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Base Station RF Power Device Bias Controllers
  • Control for Optical Components
  • Industrial Control and Automation
  • Power-Supply Monitoring
  • System Supervision and Control

Description

The MAX11311PMB1# peripheral module (Pmod™) provides the necessary hardware to interface the MAX11311 12-channel programmable mixed-signal I/O device to any system that utilizes Pmod-compatible expansion ports configurable for SPI communication. The device is a 12-bit multichannel analog-to-digital converter (ADC) and a 12-bit buffered DAC output in a single IC. This device also includes software-configurable general-purpose I/O ports. A local and two remote temperature sensors keep track of junction and environmental temperatures. Adjacent pairs of ports can also be used as logic translator or analog switch. Each pin can also be used as a positive input of a comparator with programmable threshold.

Refer to the MAX11311 IC data sheet for detailed information regarding operation of the device and the USB2PMB1 (Munich) adapter board data sheet for detailed information regarding the Munich board and GUI. Refer to the MAX11311 peripheral module and Munich adaptor board Quick Start Guide for step-by-step evaluation instructions. Refer to the MAX11311 Configuration Software User Guide for detailed information using the design tool.