Please check latest availability status for a specific part variant.
Part Number | Functions | Config. | Channels | Normal Position | VSUPPLY (Dual) (±V) | VSUPPLY (Dual) (±V) | RON (Ω) | IL(OFF) (nA) | tON (ns) | tOFF (ns) | QINJECTION (pC) | Package/Pins | Budgetary Price | |||||||||||||||||
min | max | max | max | max | max | See Notes | ||||||||||||||||||||||||
IH5141 | Switch | SPST | 2 | Open | 4.5 | 18 | 75 | 0.1 | 150 | 125 | 15 |
| $11.94 @1k | |||||||||||||||||
IH5142 | SPDT | 1 | - | 300 | 150 |
| ||||||||||||||||||||||||
IH5143 | SPDT | 2 | - | 300 | 150 |
| ||||||||||||||||||||||||
See All Switches and Multiplexers (Mid and High Voltage) (299) | ||||||||||||||||||||||||||||||
Pricing Notes: This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor. |
Device | Fab Process | Technology | Sample size | Rejects | FIT at 25°C | FIT at 55°C |
Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.
Quality Management System >
Environmental Management System >