IH5051

Dual SPST, Low Charge Injection Analog Switch


Please check latest availability status for a specific part variant.

IH5048, IH5048A, IH5049: Pin Configuration IH5048, IH5048A, IH5049: Pin Configuration Enlarge+
Part NumberFunctionsConfig.ChannelsNormal PositionVSUPPLY (Dual)
(±V)
VSUPPLY (Dual)
(±V)
RON
(Ω)
IL(OFF)
(nA)
tON
(ns)
tOFF
(ns)
QINJECTION
(pC)
Package/PinsBudgetary
Price
minmaxmaxmaxmaxmaxSee Notes
IH5049 SwitchDPST2Open4.52045560030010
CDIP(N)/16
PDIP(N)/16
SOIC(W)/16
$7.26 @1k
IH5050 SPDT1-
CDIP(N)/16
PDIP(N)/16
SOIC(W)/16
$7.26 @1k
IH5051 SPDT2-
CDIP(N)/16
LCC/20
PDIP(N)/16
SOIC(W)/16
-
See All Switches and Multiplexers (Mid and High Voltage) (299)
Pricing Notes:
This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.

Quality and Environmental Data

Request Reliability Report for: IH5051 
Lead-Free Package Tin (Sn) Whisker Reports

CAD Symbols and Footprints

  • IH5051CJE
  • IH5051CPE
  • IH5051CWE
  • IH5051CWE-T
  • IH5051MJE
  • IH5051MJE/883B
  • Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX40203
    Ultra-Tiny Nanopower, 1A Ideal Diodes with Ultra-Low-Voltage Drop

    • Lower Voltage Drop in Portable Applications
    • Longer Battery Life
    • Smaller Footprint Than Larger Schottky Diodes