Top

Evaluation Kit for the DG1208/DG1209

Product Details

Key Features

Applications/Uses

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the DG1208/DG1209 Jan 04, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • SMA Connectors for Analog Inputs and Outputs
  • Jumpers at Enable and Address Selection Inputs for Easy Configuration
  • Test Points for All Digital and Analog Signals
  • Fully Assembled and Tested
  • Proven PCB Layout

Applications/Uses

  • Audio and Video Routing
  • Automatic Test Equipment Systems
  • Communication Systems
  • Data Acquisition Systems
  • Sample-and-Hold Systems

Description

The DG1208/DG1209 evaluation kits (EV kits) provide a proven design to evaluate the DG1208/DG1209, low-leakage and low-charge-injection multiplexer devices. The DG1208EVKIT# and DG1209EVKIT# are fully assembled and tested, and come populated with the DG1208EUE+ and DG1209EUE+ multiplexers, respectively. The DG1208 is a single 8-to-1 multiplexing device; the DG1209 is a dual 4-to-1 device. Both multiplexer devices are available in 4mm x 4mm 16-lead TQFN or 16-lead TSSOP packages.

Simplified Block Diagram

DG1208EVKIT, DG1209EVKIT: Board Photo DG1208EVKIT, DG1209EVKIT: Board Photo title= Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the DG1208/DG1209 Jan 04, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .