Low-Power and Space-Saving Op Amps

Op amps that use very little power and space are ideal for applications like smart phones, tablets, and portable medical devices.

Low-Power and Precision Op Amps

Products in this category have very low input offset voltage and drift. These op amps are ideal for power-sensitive sensor interface applications where precision and low-noise performance enable the input voltage to scale. Through scaling, the input voltage matches the input voltage of analog-to-digital converters (ADCs), and thereby maximizes resolution.
All Low-Power, Precision Op Amps 

Low-Power and High-Performance Op Amps

Perfect for medical applications, these products maintain high performance even while operating at low power.
All Low-Power, High-Performance Op Amps 

Low-Power and Small Op Amps

In portable applications, space is everything. The solution is our products with minimally invasive WLP packages.
All Low-Power, Small Op Amps