High-Voltage Op Amps

High-voltage op amps are specified in applications where an input signal is greater than 10V or ±5V and an accurate output is required. Maxim's high-voltage op amps can handle input signals up to 38V (single-supply) or ±19V (dual-supply). The op amps in this category offer high precision in order to meet the performance requirements relative to the needed analog-to-digital (AD) resolution.

Select a high-voltage op-amp based on your system resolution:
18 bits or more 
14 to 16 bits 
Less than 14 bits 

All High-Voltage Op Amps