Top

MAX9979EVKIT

Evaluation Kit for the MAX9979

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9979 Nov 09, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • High Speed: 1.1Gbps at 1VP-P
  • Extremely Low Power Dissipation: 1.2W/Channel (Active Load Disabled)
  • Wide Voltage Range: -1.5V to +6.5V and Up to 13V VHH
  • Low-Leak Mode: 10nA (max)
  • Integrated 16–Bit, Level-Setting DACs
  • Programmable Cable-Droop Compensation
  • Programmable Driver Output Impedance
  • Programmable Slew-Rate Control for Driver Output
  • Integrated Voltage Clamps
  • Integrated 20mA Active Load
  • Integrated Per-Pin PMU
  • Heatsink Included for Safe Operation
  • Windows 10 Compatible
  • USB-PC Connection (Cable Included)
  • Lead (Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Memory ATE Testers
  • SOC ATE Testers

Description

The MAX9979 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX9979 dual-channel pin electronic driver, comparator, load, and PMU with integrated level-setting DACs. It includes SMA connections for the high-speed digital I/Os and the MAX9979 pin driver outputs. It is connected to the computer through the universal serial bus (USB) port. It also includes Windows® 10-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX9979.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9979 Nov 09, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .