Top

MAX9972EVKIT

Evaluation Kit for the MAX9972

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9972 Jan 14, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Easy Evaluation of MAX9972 Quad-Channel DCL and PMU Switches
  • On-Board MAX5734 2-Channel, 16-Bit DAC
  • On-Board MAX32625 Pico Board
  • Includes Heatsink
  • On-Board Voltage Regulators
  • USB Interface
  • Headers for External SPI Interface
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Active Burn-In Systems
  • DRAM Probe Testers
  • Low-Cost Mixed-Signal/System-on-Chip (SoC) Testers
  • NAND Flash Testers
  • Structural Testers

Description

The MAX9972 evaluation kit is a fully assembled and tested printed circuit board (PCB) that simplifies evaluation and demonstrates the functionality of the MAX9972, a quad-channel, ultra-low power pin electronics IC. The MAX5734 DAC is included in the EV kit for pin electronic IC level setting. Standard 50Ω SMA connectors are included on the EV kit for the inputs and outputs to allow for quick and easy evaluation on the test bench.

The EV kit contains a microcontroller (MCU) that translates between the SPI interface and USB to allow the user to configure internal registers and modes with graphical user interface (GUI) software running on a PC. The EV kit includes Windows® 10-compatible software that provides a simple GUI for configuration of all the MAX9972 registers through SPI. The EV kit is fully assembled and tested at the factory.

This document includes the MAX9972 EV Kit Bill of Materials, a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, MAX9972 EV Kit Schematic Diagrams, and MAX9972 EV Kit PCB Layout Diagrams.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9972 Jan 14, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.