Top

MAX9937EVKIT

Evaluation Kit for the MAX9937

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9937 May 05, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Reverse-Battery and Load-Dump Protection
    • -20V to +40V
  • +4V to +28V Input Common-Mode Range
  • +2.7V to +5.5V Supply Range
  • Flexible EMI Filtering
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Battery Current Sense
  • ECU Current Monitor
  • Fuse Box Current Sense

Description

The MAX9937 evaluation kit (EV kit) is an assembled and tested PCB used to evaluate the MAX9937 current-sense amplifier, designed for unidirectional high-side current-sense applications. The EV kit can be used to demonstrate the applicability of the MAX9937 to withstand transients, such as load-dump protection, reverse-battery protection, and filtering for EMI.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9937 May 05, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .