Top

MAX9922EVKIT

Evaluation Kit for the MAX9922 and MAX9923

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9922 and MAX9923 Mar 25, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Bidirectional or Unidirectional Current Sensing
  • Shutdown Logic Input Control
  • Multiple Gains Available
    • Adjustable (MAX9922)
    • 25V/V (MAX9923T)
    • 100V/V (MAX9923H)
    • 250V/V (MAX9923F)
  • 2.85V to 5.5V Supply Range (VDD)
  • 1.9V to 28V Input Common-Mode Range Independent of VDD
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Applications/Uses

  • Handheld Li+ Battery Current Monitoring
  • Notebook/Desktop Power Management
  • Precision Current Sources

Description

The MAX9922 evaluation kit (EV kit) is a fully assembled and tested PCB used to evaluate the MAX9922 and MAX9923 ultra-precision, high-side current-sense amplifiers. An ultra-low offset voltage (VOS) of 10µV (max) allows accurate measurement of currents at both extremes of sense voltages (VSENSE), from 10mV to 100mV. The EV kit has a 1.9V to 28V input common-mode sense voltage range that is independent of the 2.85V to 5.5V VDD supply.

The MAX9922 EV kit comes assembled with the MAX9922 IC with adjustable gain, but can also evaluate the MAX9923 ICs with fixed gains of 25V/V (MAX9923T), 100V/V (MAX9923H), and 250V/V (MAX9923F). The MAX9922/MAX9923 are capable of both unidirectional and bidirectional operation.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9922 and MAX9923 Mar 25, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.