Top

MAX9911EVKIT

Evaluation Kit for the MAX9911

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9911 Jan 21, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 1.8V to 5.5V Supply Voltage Range
  • Accommodates Multiple Op-Amp Configurations
  • Component Pads Allow for Sallen-Key Filter
  • Rail-to-Rail Inputs/Outputs
  • Accommodates Easy-to-Use 0805 Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Cellular Handsets
  • Data-Acquisition Equipment
  • Digital Cameras (DIGICAMs)
  • Glucose Meters
  • GPS Solutions
  • IP Camera
  • Laptops
  • MP3 and Portable Media Players
  • Portable Medical Devices
  • Portable Test Equipment

Description

The MAX9911 evaluation kit (EV kit) provides a proven design to evaluate the MAX9911 low-power, MOS-input operational amplifier (op amp) in a 6-pin wafer-level package (WLP). The EV kit circuit is preconfigured as a noninverting amplifier, but can easily be adapted to other topologies by changing a few components. Low power, low-input VOS, and rail-to-rail input/output stages make this device ideal for a variety of measurement applications. The component pads accommodate 0805 packages, making them easy to solder and replace. The EV kit comes with a MAX9911EWT+ installed.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9911 Jan 21, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.