Top

MAX9727EVKIT

Evaluation Kit for the MAX9727

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9727 Oct 30, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 2.7V to 5.5V Single-Supply Operation
  • Ground-Referenced Outputs
  • EV Kit with Four Easily Configured General-Purpose Op Amps
  • Drives 3VRMS into 1kΩ Load at 5V Supply
  • 109dB Signal-to-Noise Ratio (SNR)
  • No Audible Clicks or Pops at Power-Up/Down
  • Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

  • A/V Receivers
  • CD and DVD Players
  • Consumer and Professional Audio Equipment
  • Portable Audio Devices
  • Set-Top Boxes
  • Soundcards

Description

The MAX9727 evaluation kit (EV kit) is a fully assembled and tested PCB that configures the MAX9727 as four general-purpose op amps. The EV kit provides the components to operate the MAX9727 as an inverting amplifier, a noninverting amplifier, a difference amplifier, or as an integrator.

The MAX9727 EV kit operates from a 2.7V to 5.5VDC power supply. The DirectDrive® feature of the MAX9727 provides outputs that swing above and below ground without DC-blocking capacitors on the output.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9727 Oct 30, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.