Top

MAX9686, MAX9686B

Single/Dual, Very Fast TTL Latched Output Comparators

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 6ns Propagation Delay
  • 2ns Latch Setup Time
  • +5V, -5.2V Power Supplies
  • Pin Compatible with LT1016, Am686
  • Available in Commercial and Military Versions
  • Available in SO

Applications/Uses

  • High-Speed Analog-to-Digital Converters
  • High-Speed Line Receivers
  • High-Speed Triggers
  • Peak Detectors
  • Threshold Detectors

Description

The MAX9686 (Single) and MAX9698 (Dual) are very fast, latched TTL comparators manufactured with a high-frequency bipolar process (fT = 6GHz). They are capable of very short propagation delays, yet maintain the excellent DC characteristics normally only in slower comparators. The MAX9698 is a dual version of the MAX9686.

The MAX9686/MAX9698 have differential inputs and complementary outputs that are fully compatible with TTL logic levels. Extremely short propagation delays allow signal processing at frequencies in excess of 200MHz.

When the latch-enable input goes high, the outputs go to the states defined by the input at the time of the latch transition. The outputs remain latched as long as the LE pin remains high. If latch-enable is not used, LE is tied to ground.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.