Product Details
Key Features
Applications/Uses
Technical Docs
Data Sheet | Evaluation Kits for the MAX9644, MAX9645, and MAX9646 | Jul 18, 2011 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- -0.3V to +5.5V Input Voltage Range
- +1V to +5.5V VCC Range
- +0.2V Internal Reference Voltage
- Evaluates 4-Bump UCSP and Optional 5-Pin SOT23 Packages
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Cell Phones
- Electronic Toys
- Notebook Computers
- Portable Media Players
- Portable Medical Devices
Description
The EV kits are configured to evaluate both the 4-bump UCSP™ (installed) and an optional 5-pin SOT23 (to do so, request a free MAX9644/MAX9645/MAX9646 SOT23 IC sample when ordering the EV kits).
Technical Docs
Data Sheet | Evaluation Kits for the MAX9644, MAX9645, and MAX9646 | Jul 18, 2011 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .