MAX9640

Low-Power, Single Hall-Effect Sensors

Industry's First Adjustable-Threshold, Single Hall-Effect Sensors Save Power and Add Flexibility to Design


Please check latest availability status for a specific part variant.

Description

The MAX9639 is a single omni-polar Hall effect switch. It has an output that is asserted if the magnetic field exceeds an adjustable threshold, regardless of the polarity of the field. A threshold adjust pin can be tied high, tied low, or floated to select one of the three preset thresholds.

The MAX9640 is a Hall effect switch that detects the direction as well as the magnitude of the magnetic field. It has an output that is asserted if the magnetic field exceeds an internal threshold, regardless of the polarity of the field. It has another output that indicates the direction of the field (N versus S).

The MAX9639 and MAX9640 are offered in a tiny 4-bump WLP (1.2mm x 1.2mm x 0.6mm) and are optimized for ultra-low-current applications that require slow sampling rates such as open/close detection in portable equipment.

Key Features

  • 1.7V to 5.5V Supply Voltage Range
  • Ultra-Low Supply Current
  • Adjustable Thresholds (MAX9639)
  • Polarity Indicator (MAX9640)
  • CMOS Output Eliminates the Need for an External Pull-Up Resistor
  • Operation with North or South Pole
  • Tiny 4-Bump WLP (1.2mm x 1.2mm x 0.6mm)
  • -40°C to +125°C Temperature Range
Request Reliability Report for: MAX9640 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX49140
30ns, Low-Power, 3V/5V, Rail-to-Rail Single-Supply Comparator

  • Fast, 30ns Propagation Delay (10mV Overdrive)
  • Low-Power 100μA Supply Current (VDD = 3V)
  • Optimized for 3V and 5V Applications

MAX40108
1V, Low-Power, Precision Operational Amplifier

  • Supply Voltage Range: 0.9V to 3.6V
  • Low 25.5µA Quiescent Current
  • Very Low 1μV (typ) Input Offset Voltage

MAX32000
High-Speed Quad Driver with Integrated DACs, Cable-Droop Compensation, Slew-Rate Control, and VHH Fourth-Level Drive

  • Low Power at High-Speed Maximizes Driver Performance
    • 700mW per Channel
    • 2.57Gbps at +1V Programmed
    • 280ps Typical Rise/Fall Times at +2V (20% to 80%)
  • Integrated Functionality Provides Value-Added Features
    • Programmable Double Time Constant Cable-Droop Compensation
    • Digital Slew-Rate Control for EMI Sensitive Applications
    • Adjustable Output Resistance with 360mΩ Resolution

  • MAX40662
    Quad Transimpedance Amplifier with Input Current Clamp and Multiplexer for LiDAR

    • AEC-Q100
    • Enables ASIL Compliance (FMEDA Available Upon Request)
    • Internal Multiplexer

    MAX40027
    Dual 280ps High-Speed Comparator, Ultra-Low Dispersion with LVDS Outputs

    • Fast Propagation Delay: 280ps, Typ
    • Low Overdrive Dispersion: 25ps (VOD = 10mV to 1V)
    • Supply Voltage 2.7V to 3.6V