Top

MAX9633EVKIT

Evaluation Kit for the MAX9633

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9633 Sep 29, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Accommodates Multiple Op-Amp Configurations
  • +4.5V to +36V Wide Input Supply Range
  • 0805 Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • ADC Drivers
  • Data Acquisition and Instrumentation
  • High-Performance Audio Circuitry
  • Imaging Systems
  • Motor Control
  • Power Grid Systems
  • Test and Measurement Equipments

Description

The MAX9633 evaluation kit (EV kit) provides a proven design to evaluate the MAX9633 dual, low-noise, low-distortion op amp that is optimized to drive ADCs for use in applications from DC to a few MHz. The exceptionally fast settling time and low input offset voltage make the device an excellent solution to drive high-resolution 12-bit to 18-bit SAR ADCs. The EV kit circuit is configured as a unity-gain buffer, but can easily be adapted by installing shunts and changing a few components to support multiple op-amp configurations: transimpedance, noninverting, inverting, or differential amplifier. The components on the EV kit have pads that accommodate 0805 packages, making them easy to solder and replace. The EV kit accepts a +4.5V to +36V single-supply voltage, or a ±2.25V to ±18V dual-supply voltage.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9633 Sep 29, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .