Top

MAX9632EVKIT

Evaluation Kit for the MAX9632

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9632 Apr 02, 2014

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Accommodates Multiple Op-Amp Configurations
  • +4.5V to +36V Wide Input Supply Range
  • Shutdown Input
  • 0805 Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • ATE
  • High-Resolution ADC Drivers
  • High-Resolution DAC Buffers
  • Low-Noise Signal Processing
  • Medical Imaging
  • Test and Measurement Systems

Description

The MAX9632 evaluation kit (EV kit) provides a proven design to evaluate the MAX9632 low-noise, precision and wide-band op amp. The MAX9632 can be used in a wide variety of applications such as test and measurement, instrumentation, medical imaging, control loops, and professional audio. Because of the ultra-low noise and great precision, it can either drive high-resolution (18 to 24 bits) ADCs or buffer high-resolution DACs. The EV kit circuit can easily be adapted by installing shunts and changing a few components to support multiple op-amp configurations: transimpedance, noninverting, inverting, or differential amplifier. The components on the EV kit have pads that accommodate 0805 packages, making them easy to solder and replace. The EV kit accepts a single-supply voltage from +4.5V to +36V or a dual-supply voltage from ±2.25V to ±18V.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9632 Apr 02, 2014

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .